USB-C™ Analog Audio Switch with Overvoltage Protection

Favorite

Overview

The FSA4485 is a high performance USB−C™ port multimedia switch to supports analog audio headsets. The FSA4485 allows sharing of the USB−C™ port to pass USB2.0 signals, analog audio, sideband use signals, and analog microphone signal. For enhanced audio performance the FSA4485 incorporates MOSFET gate drivers to support low resistance external analog ground switches. The FSA4485 features Over Voltage Protection on all connector facingpins as well as Over Current Protection for the analog ground switch.

  • USB-C PD Systems
  • USB-C Analog Audio Solutions
  • Mobile Phones
  • Tablets
  • Notebook PC
  • Media Players
  • Power Supply: VCC, 2.7V to 5.5V
  • USB High Speed Switch Bandwidth: 1GHz
  • USB High Speed RON: 3Ω Typical
  • Audio Switch Negative Rail Capability: -3V to +3V
  • Audio Switch THD+N=-100 dB; 1VRMS, f=20Hz-20 kHz , 32Ω Load
  • Audio RON: 1Ω Typical
  • Over Voltage Protection on Common Node Pins
  • High Voltage Protection: 20V DC tolerance on CC_IN pins
  • OMTP and CTIA pinout support
  • High Voltage Protection: 16 V DC tolerance on DP_R, DN_L, GBSUx, SBUx
  • 225mΩ (Typical) Sense to GSBUx on Resistance
  • Over Current Protection for Analog Ground Switch
  • 78mΩ (Typical) SBUx to AGND on Resistance
  • Two I2C Addresses with 1.2V Interface Capablility
  • Programmable Gate Drive for Optional External SBUx to AGND Switch
  • Moisture/Resistance Detection on DP_R, DN_L and SBUx
  • Analog Audio Device Unplug Detection
  • Optional Normally Closed Configuration for SBU Data Switch to Support Factory Test

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA4485UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP25 2.16x2.16x0.574

1

260

REEL

3000

Y

6

12

~NA~

65µA

2.7V

5.5V

$0.5175

More Details

Show More

1-25 of 25

Products per page

Jump to :