Programmable USB Type-C Controller with PD (Default SRC)

Favorite

Overview

The FUSB302T targets system designers looking to implement a USB Type-C wall charger or Travel Adaptor. In addition to the default SRC function, the device supports DRP/ SRC/ SNK with low amount of programmability.

The FUSB302T enables the USB Type-C detection including attach/detach, and orientation. The FUSB302T integrates the physical layer of the USB BMC Power Delivery protocol to allow up to 100 W of power and role swap. The BMC PD block enables full support for alternative interfaces of the Type-C specification.

Reference code is available for the FUSB302T for easy implementation of Type-C and USB BMC Power Delivery protocol across several embedded controller platforms. Click on the Software link below.

  • Automotive
  • PCs
  • Mobile
  • Wired Communications
  • Desktop PC
  • Infotainment
  • Mobile handsets
  • Tablets
  • Travel adapters
  • Dual-Role Functionality with Autonomous DRP Toggle
  • Ability to connect as either a host or a device based on what has been attached
  • Software configurable either as a dedicated host, dedicated device, or dual role.
  • Dedicated devices can operate both on a Type-C receptacle or a Type-C plug with a fixed CC and VCONN channel.
  • Full Type-C 1.2 Support. Integrates the following functionality of the CC pin
  • Audio Adapter Accessory Mode
  • Debug Accessory Mode
  • USB Power Delivery (PD) 2.0, Version 1.1 Support
  • Active Cable Detection
  • Attach/Detach Detection as Host
  • Current Capability Indication as Host
  • Current Capability Detection as Device
  • Integrates CCx to VCONN switch with over-current limiting for powering USB3.1 Full Featured cables
  • Automatic GoodCRC Packet Response
  • Automatic soft reset packet sent with retries if needed
  • Automatic retries of sending a packet if a GoodCRC is not received
  • Default CC open for SRC application.
  • Automatic Hard Reset Ordered Set Sent
  • Low Power Operation: ICC = 25 µA (Typical)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB302TMPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-14

1

260

REEL

3000

Y

DRP

Yes

Autonomous DRP Toggle

$0.437

More Details

FUSB302TV01MPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-14

1

260

REEL

3000

Y

UFP (Sink)

Yes

Autonomous DRP Toggle

$0.5181

More Details

FUSB302TV10MPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-14

1

260

REEL

3000

Y

DFP (Source)

Yes

Autonomous DRP Toggle

$0.5206

More Details

FUSB302TV11MPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-14

1

260

REEL

3000

Y

DRP

No

Autonomous DRP Toggle

$0.5181

More Details

FUSB302TVMPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-14

1

260

REEL

3000

Y

DRP

Yes

Autonomous DRP Toggle

$0.4934

More Details

Show More

1-25 of 25

Products per page

Jump to :