Autonomous USB Type-C™ Cable Marker

Favorite

Overview

The FUSB380C provides a small footprint solution for passive cable applications. 28V Tolerant VCONN and CC provides VBUS shorting protection. One FUSB380C can be used in a VCONN through Type−C™ cable application or two FUSB380C can be used in each plug and avoid the high cost of routing VCONN through the Type−C™ cable. The FUSB380C offers industry leading VCONN operating range down to 2.4 V.

  • USB Cables
  • Passive Cables
  • Integrated USB−PD 3.0 Protocol Layer and Device Policy Engines
  • Field Programmable for Different Cable Configurations
  • USB PD 2.0 and 3.0 Support
  • 5x Programmable for Different Cable Configurations
  • SOP’ Signaling Support
  • 28 V Tolerant CC and VCONN
  • Integrated Isolation Between VCONN1 and VCONN2
  • 2.4V − 5.5V VCONN Operation
  • Small Footprint
  • Low Power
  • Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • Autonomous Ra Weakening to Reduce Power Consumption

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB380CUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-12

1

260

REEL

3000

Y

~NA~

Yes

~NA~

$0.3629

More Details

FUSB380UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-12

1

260

REEL

3000

N

~NA~

Yes

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :