mWSaver™ Combo Power Factor Correction + QR Flyback Controller, Brown Out Protection

Favorite

Overview

The highly integrated FAN6921BMR combines Power Factor Correction (PFC) controller and Quasi-Resonant PWM controller. Integration provides cost effect design and allows for fewer external components.
For PFC, FAN6921BMR uses a controlled on-time technique to provide a regulated DC output voltage and to perform natural power factor correction. With an innovative THD optimizer, FAN6921BMR can reduce input current distortion at zero-crossing duration to improve THD performance.
For PWM, FAN6921BMR provides several functions to enhance the power system performance: valley detection, green-mode operation, high / low line over power compensation. FAN6921MR provides many protection functions as well: secondary-side open-loop and over-current with auto recovery protection, external latch triggering, adjustable over-temperature protection by RT pin and external NTC resistor, internal over-temperature shutdown, VDD pin OVP, and DET pin over-voltage for output OVP, and brown-in / out for AC input voltage UVP.
The FAN6921BMR controller is available in a 16-pin small outline package (SOP).

  • AC-DC Power Supply
  • Power Supply
  • Integrated PFC and Flyback Controller
  • Critical Mode PFC Controller
  • Zero-Current Detection for PFC Stage
  • Quasi-Resonant Operation for PWM Stage
  • Internal Minimum tOFF 8µs for QR PWM Stage
  • Internal 10ms Soft-Start for PWM
  • Brownout Protection
  • High / Low Line Over-Power Compensation
  • Auto-Recovery Over-Current Protection
  • Auto-Recovery Open-Loop Protection
  • Externally Latch Triggering (RT Pin)
  • Adjustable Over-Temperature Latched (RT Pin)
  • VDD Pin and Output Voltage OVP (Latched)
  • Internal Over-Temperature Shutdown (140°C)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

FAN6921BMRMY

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

3

260

REEL

2500

F

CRM

Variable

Voltage Mode

Step-Up

Variable

30

550 / 700

18

Yes

Yes

No

$0.6767

More Details

Show More

1-25 of 25

Products per page

Jump to :