Compact Power Factor Correction Controller

Favorite

Overview

The MC33260 is a controller for Power Factor Correction preconverters meeting international standard requirements in electronic ballast and off-linepower conversion applications. Designed to drive a free frequency discontinuous mode, it can also be synchronized and in any case, it features very effective protections that ensure a safe and reliable operation.

This circuit is also optimized to offer extremely compact and cost effective PFC solutions. While it requires a minimum number of external components,the MC33260 can control the follower boost operation that is an innovative mode allowing a drastic size reduction of both the inductor and the power switch. Ultimately, the solution system cost is significantly lowered.

Also able to function in a traditional way (constant output voltage regulation level), any intermediary solutions can be easily implemented. This flexibility makes it ideal to optimally cope with a wide range of applications.

  • Standard Constant Output Voltage or "Follower Boost" Mode
  • Switch Mode Operation: Voltage Mode
  • Latching PWM for Cycle-by-Cycle On-Time Control
  • Constant On-Time Operation That Saves the Use of an Extra Multiplier
  • Totem Pole Output Gate Drive
  • Undervoltage Lockout with Hysteresis
  • Low Start-Up and Operating Current
  • Improved Regulation Block Dynamic Behavior
  • Synchronization Capability
  • Internally Trimmed Reference Current Source
  • Overvoltage Protection: Output Overvoltage Detection
  • Undervoltage Protection: Protection Against Open Loop
  • Effective Zero Current Detection
  • Accurate and Adjustable Maximum On-Time Limitation
  • Overcurrent Protection
  • ESD Protection on Each Pin

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

MC33260DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

CRM

Variable

Voltage Mode

Step-Up

Variable

16

500 / 500

8.5 - 11

Yes

Fixed

Yes

Price N/A

More Details

MC33260DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

CRM

Variable

Voltage Mode

Step-Up

Variable

16

500 / 500

8.5 - 11

Yes

Fixed

Yes

Price N/A

More Details

MC33260PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

CRM

Variable

Voltage Mode

Step-Up

Variable

16

500 / 500

8.5 - 11

Yes

Fixed

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :