Floating, Regulated Charge Pump

Favorite

Overview

The NIS6201 Charge Pump is designed to provide economical, low level power to circuits above ground level potential, such as the drive for ORing Diodes. It is a very cost-effective replacement for a small, isolated, switching power supply.

It contains an internal linear regulator, and a versatile charge pump to allow bias voltage supplies to be transferred from a ground referenced source to a higher potential. The design of the charge pump allows for any isolation voltage required, as the high voltage components are external to the pump and can be sized accordingly.

  • ORing Diodes
  • Floating Supervisory Circuits
  • LED Driver
  • Integrated Linear Regulator and Charge Pump
  • Thermal Limit Protection
  • Adjustable Voltage Output
  • High Voltage Isolation

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Typ (V)

Vout Typ (V)

Iout Typ (mA)

ICC Max (µA)

fOSC Typ (kHz)

Shutdown Pin

Reference Price

NIS6201DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

100

15 V

20

2000

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :