Secure Digital Card EMI Filter Array with ESD Protection

Favorite

Overview

The CM1423 is an EMI filter array with ESD protection, which integrates si pi filters (C-R-C) and four channels of ESD protections. the CM1423's filters have component values of 12pF-100 Ohm-12pF. The part includes ESD protection diodes on every pin.

  • Removeable memory card protection
  • Wireless handsets, smartphones, netbooks and notebooks
  • Mates to the uSD interface

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1423-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

N

-

-

-

100

24

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :