Reset Timer with Fixed Delay and Reset Pulse

Favorite

Overview

The FT7511 is a timer for resetting a mobile device where long reset times are needed. The long delay helps avoid unintended resets caused by accidental key presses. It has a fixed delay of 7.5 ±20% seconds. The DSR pin enables Test Mode operation by immediately forcing /RST1 LOW for factory testing.
The FT7511 has one input for single-button resetting capability. The device has a single open-drain output with 0.5mA pull-down drive.
FT7511 draws minimal ICC current when inactive and functions over a power supply range of 1.65V to 5.0V.

  • This product is general usage and suitable for many different applications.
  • Fixed Reset Delay: 7.5 Seconds
  • One Input Reset Pin
  • Open-Drain Output Pin with Fixed 80ms Pulse
  • 1.8V to 5.0V Operation (TA=-40°C to +85°C)
  • 1.7V to 5.0V Operation (TA=-25°C to +85°C)
  • 1.65V to 5.0V Operation (TA=0°C to +85°C)
  • <1µA ICCQ Consumption
  • Zero-Second Test Mode Enable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

FT7511L6X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

1

5

-

1

Low

Yes

No

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :