NOCAP LongPlay True Ground Headphone Amplifier

Favorite

Overview

NCP2815 is a dual LongPlay true ground headphone amplifier designed for portable communication device applications such as mobile phones. This part is capable of delivering 26 mW of continuous average power into a 32 Ω load from a 1.8 V power supply with a THD+N of 1%. Based on the power supply delivered to the device, an internal power management block generates a symmetrical positive and negative voltage. Thus, the internal amplifiers provide outputs referenced to Ground and the losses are reduced which helps to increase the battery life. In this NOCAPTM configuration, the two external heavy coupling capacitors can be removed. It offers significant space and cost savings compared to a typical stereo application. NCP2815 is available with an external adjustable gain (version A), or with an internal gain (version B). It reaches a superior PSRR and noise floor. Thus, it offers high fidelity audio sound, as well as a direct connection to the battery. It contains circuitry to prevent from Pop and Click noise that would otherwise occur during turn on and turn off transitions. The device is available in 12 bump CSP package (1.2 x 1.6 mm) which help to save space on the board.

  • Stereo headphone amplifier
  • Cellular phones
  • Personal Digital Assistant and Portable Media Player
  • MP3 player
  • Portable devices
  • NoCapTM Output Eliminate DC-Blocking Capacitors
  • LongPlay Architecture
  • High PSRR : -100 dB
  • Pop and Click protection circuitry
  • Internal gain (-1.5 V/V) or external gain
  • 1.6 - 3.6 V Operation
  • Thermal overload protection circuitry

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCP2815AFCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-12

1

260

DSFTP

3000

N

AB

0.03

3.6

Differential

1

0.01

1.6

10

Price N/A

More Details

NCP2815BFCCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-12

1

260

DSFTP

3000

N

AB

0.03

3.6

Differential

1

0.01

1.6

10

Price N/A

More Details

NCP2815BFCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-12

1

260

DSFTP

3000

N

AB

0.03

3.6

Differential

1

0.01

1.6

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :