8-bit Microcontroller with 98K-byte Flash ROM and 4096-byte RAM

Favorite

Overview

The LC87FC096A is an 8-bit microcomputer, integrates a number of hardware features such as 98K-byte flash ROM, 4096-byte RAM, On-chip debugging function, 16-bit timers/counter, four 8-bit timers, a 16-bit timer, a base timer serving as a time-of-day clock, a high-speed clock counter, a synchronous SIO interface (with automatic block transmission/reception capabilities), an asynchronous/synchronous SIO port, two UART ports, a single master I2C/synchronous SIO interface, an 11-channel AD converter, four PWM channels, a system clock frequency divider, a infrared remote controller receiver function, and interrupt feature.

  • Flash ROM : 100352 x 8 bits
    (Address: 00000H to 17FFFH, 1F800H to 1FFFFH)
    Capable of on-board-programing with 2.7 to 3.6V,
    of voltage source.
    Block-erasable in 2K byte units
  • RAM : 4096 x bits
  • Minimum Bus Cycle :
    83.3ns (12MHz) VDD=2.7 to 3.6V
    125ns (8MHz) VDD=2.5 to 3.6V
    Note: The bus cycle time here refers to the ROM read speed.
  • Minimum Instruction Cycle Time :
    250ns (12MHz) VDD=2.7V to 3.6V
    375ns (8MHz) VDD=2.5V to 3.6V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

VDD Max (V)

Reference Price

LC87FC096AVUEF-3H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFP-64 / QIP-64E

3

260

FTRAY

300

N

8

96K x 8 (Flash)

4096 x 9

0.0833

0.25

31 sources, 10 vector address

55

12-bit x 11 channel

8-bit x 4

4

2.5

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :