8-Bit Shift Register with Output Register

Favorite

Overview

8-bit shift register designed for 2.0 V to 5.5 V VCC operation. The device contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks (RCLK, SRCLK) and direct overriding clear ( ̅R̅̅C̅̅L̅̅R̅ , ̅S̅̅R̅̅C̅̅L̅̅R̅ ) inputs are provided on the shift and storage registers. A serial output (QH’) is provided for cascading purposes. The shift-register (SRCLK) and storage-register (RCLK) clocks are positive-edge triggered. If the clocks are tied together,
the shift register always is one clock pulse ahead of the storage register.

  • •TranslationMissing•
  • •TranslationMissing•
  • •TranslationMissing•
  • •TranslationMissing•
  • •TranslationMissing•
  • 2.0 V to 5.5 V VCC Operation
  • High Speed: fmax = 185 MHz (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 4 μA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Low Noise: VOLP = 1.0 V (Max)
  • NLV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free andRoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC594DTR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

F

Shift Register

1

2

5.5

18.5

25

Price N/A

More Details

NLV74VHC594DTR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

F

Shift Register

1

2

5.5

18.5

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :