Gate Drivers

Every switch needs a gate driver. Gate Driver Products are the interface between control signals and power switches. Register for our webinar to find the ideal Gate Drivers for your SiC MOSFETs, ensuring seamless integration and superior performance in your applications.

Register Now

By Isolation

Configuration 20-40V 100-300V 600-700V 900V 1200V
Single Channel Low-side
High-side
Dual Channel Low-side
High-side
High-side and Low-side
Half-bridge
4 Channel Full-bridge
6 Channel Three-phase
SECO-GDBB-GEVB

Gate Driver Evaluation Board

Allows for the comparison of the dynamic performance and capabilities of different gate drivers and technologies.

View Baseboard

Featured Daughter Cards

Technical Documents

Application Notes
Practical Design Guidelines on the Usage of an Isolated Gate Driver

This application note provides guidance on how to select and practical application design the right isolated gate driver for power switching devices in power electronic applications

Reference Designs
On Board Charger (OBC) LLC Converter

Nowadays, so called plug in hybrid as well as fully electric vehicles are catching more and more attraction triggered by the reduction of pollution as it is normally happening with pure combustion engine.

White Papers
SiC MOSFETs: Gate Drive Optimization

For high−voltage switching power applications, silicon carbide or SiC MOSFETs bring notable advantages compared to traditional silicon MOSFETs and IGBTs.

Application Notes
FAD3151MXA, FAD3171MXA Gate Driver Application Note

The FAD3151MXA and FAD3171MXA are single channel floating automotive gate drivers suitable for driving high−speed power MOSFETs up to 110 V. Designed in a SOI technology, the drivers are ideal for applications that require noise immunity against severe negative transients and ground offset up to −80 V.

Applicatoin Notes
Introduction to onsemi High Current Dual Half Bridge Modules for Automotive Mild Hybrid Applications

onsemi has introduced a series of isolated 80 V MOSFET modules in a variety of packages that are suitable for 48 V battery−driven mild hybrid electric vehicles (MHEV) and low voltage traction systems.

Tutorial
General Isolation and Gate Drivers Overview

Gate drivers technologies have had certain evolutions during the last decade. With the arrival of on-chip integrated isolation technologies, isolated driver ICs have been developed by main driver IC manufacturers. These digital isolators are replacing the OPTO-coupler technology little by little.

Videos